[Hexagon]Driver Bit Set(Short) EA611KA

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…8Pair
・Ultra Short Bit Length 19 To 23mm(Screw Turning in Narrow Places)
・Hexagonal Shank …1/4
・Across Flats(mm) …1.5・2・2.5・3・4・5・6・8
・Length(mm) …19 To 23