Hex Lobe Bit Set (With Tamper Resistant) EA611GG

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hexagonal shank-1/4"
・Length-65mm
・With tamper resistant.
・You can easily sort the end sizes by the difference in color.
・EA611GG:with vinyl case.
・Size-T10, T15, T20, T25, T30