29 pairs Driver bit set (made of stainless steel) EA611BJ-130A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…30Point
・Bit Holder …50mm(Hex agonal Dim. 1/4")
・(+)Bit …#1,#2(3 Pcs ),#3
・Torx Bit …T10(2 pcs ),T15(2 pcs ),T20(3 Pcs ),T25(3 Pcs ),T30(2 pcs ),T40
・Hex Bit …2.5・3・4・5・5.5mm
・Pozidriv Bit …#1(2 pcs ),#2(3 Pcs ),#3
・Bit Length …25mm
・identification Color Adapted