[33 Pcs] Bit Set EA611AY-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・(+)Bit-#1・#2(2 pcs each)・#3
・(-)Bit-3・4・5・6mm
・Pozidriv bit -#1・#2(2 pcs each)・#3
・Hex Bit-3, 4, 5, 6mm
・TORX bit-T8・T10・T15・T20・T25・T27・T30・T40
・TORX bit(tamper resistant)-T10・T15・T20・T25・T27・T30・T40
・Socket adapter -1/4Hex x 1/4Hex
・Bit holder-hexagonal shaft 1/4・overall length:60mm
・With portable smart case