Short Bit Set EA611AR-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4
・Torx Bit(with tamper resistance)-T8, T10, T15, T20, T25, T27, T30, T40
・Overall length-19mm
・Total weight (with case) - 38g.
・With bit holder
・Convenient for work at a narrow place from 19mm of short overall length
・EA562-5 to -11 specific replacement bit