Short Bit Set EA611AR-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4
・(+) Bit-#1, #2, #3
・Hex Bit-2.5, 3, 4, 5, 6mm
・Overall length-19mm
・With bit holder
・19mm of short overall length is convenient for work at a narrow place.
・EA562-5 to -11 specific replacement bit