[Ratchet Type] Nut Wrench EA605AF-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・This nut wrench is compatible with both of the types (inch/mm) of bolts and nuts.
・Nut OD…12mm-15/32
・Length…146mm

【Product Specifications】
・Material-Stainless steel
・This nut wrench is compatible with both of the types (inch/mm) of bolts and nuts.
・Nut OD…12mm-15/32
・Length…146mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.