Bearing Extractor Set EA604FW-70

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・230mm slide hammer
・Extractor size-12 to 16mm, 14 to 19mm, 18 to 23mm, 20 to 30mm, 28 to 40mm
・Arm adapter-M8/M18, M10/M18, M12/M18, M14/M18, M16/M18, M18/M18, M20/M18, M22/M18, M24/M18
・Grease-15g