Bearing Extractor Set EA604FW-60

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・150mm slide hammer
・Extractor size-6 to 10mm, 8 to 12mm, 10 to 14mm, 12 to 16mm, 14 to 19mm
・Hammer pooler adapter -M10/12, M7/M12
・Arm adapter-M3/M10, M4/M10, M5/M10, M6/M10, M8/M10, M10/M10, M12/M10, M14/M10, M16/M10, M18/M10
・Grease-15g