Clip Plier EA604DC-36

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For removal of resin clip designed as pull-type lock pin
・When the clip is attached to the body, the clip shaft can be shortened or inserted easily.
・Tip shape not likely to damage the grip.
・Marking provided at the leading end for ease of alignment with the clip
・Description-35 degrees type
・Length-196mm