Oil Filter Pliers EA604AH-40

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Compatible dia.-50 to 125mm
・Full length-340mm
・Material-Body: Quenched steelHandle: Vinyl coating
・The spring action keeps the handle open, which allows smooth adjustment to the filter.