Cam Pulley Lock Tool EA603CA-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For keeping a cam pulley from rotating
・Pin pitch-23 to 100mm
・Full length-450mm
・Tip pin-Straight: dia. 8mm, With flange: dia. 16mm
・Depending on the cam pulley shape, 2 types of pins (straight/with flange) can be used.