Inside Screw Correction Tool EA603AC-0

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・EA603AC-0 to -50ーApplicable for any diameter or pitch screw in the tool operation rangeーIt is a tool to correct broken ID thread.It is a universal type applicable to metric thread, inch thread, right thread, left thread, fine thread and coarse thread.
・Operating range…8 to 11mm
・Effective depth…21mm