4-Sizes Ratchet Box Wrench EA602SE-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Steel
・12 point (6 x 8mm size excluded)
・Plastic for cushion is attached on the side of the body.
・Dim. (mm)…13 x 14, 17 x 19
・Length (mm)…208