Ratchet Ring Wrench Set (Inc. 4Pcs) EA602SE-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…Ratchet Ring Wrench (4Size) Set (2 Pair)
・Material …Steel
・Size …6×8, 10×12, 13×14, 17×19mm
・Full length …142・208mm
・The 6 x 8 mm Type is 6 point Type, and Others are 12 point type
・Right/Left Switch Type
・Straight Type
・With Plastic For Cushion in Body Side
・With Tool bag
・The color and material of the tool bag are subject to change without prior notice.