4-Size Ratchet Wrench Set (2 pcs) EA602SC

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-8×12・10×13, 16×18・17×19mm
・Length-175・205mm
・12 point
・Straight type
・Right/left switch type
・Compatible to 8 size

【Product Specifications】
・Dim.-8×12・10×13, 16×18・17×19mm
・Length-175・205mm
・12 point
・Straight type
・Right/left switch type
・Compatible to 8 size
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.