S-Type Gear Wrench EA602LK-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・12 point
・Material-Chrome-vanadium steel
・Special shape gives accessibility to a tight and complex place.
・Dim.…10 x 12mm
・Length…131mm

【Product Specifications】
・12 point
・Material-Chrome-vanadium steel
・Special shape gives accessibility to a tight and complex place.
・Dim.…10 x 12mm
・Length…131mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.