Ratchet Wrench (Short) EA602AJ-106

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-250mm
・12 Points.
・With twisting wire
・Right/left switch type
・All stainless steel. Special plating is excellent in rust protection.
・Size…17 x 19mm