[Short Size] Aluminum Ratchet Wrench EA602AE-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-240mm
・12 point
・Tool for twisting wire
・Lightweight with aluminum-forged handle (Weight 200 to 225g)
・Color- -1 to -3: White-4, -5: Lavender
・Dim.…19 x 24mm