Replacement Blade (for EA599KT-51) EA599KT-52

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For EA599KT-51 Replacement Blade
・Blade Length …150㎜
・Blade Thickness …0.7㎜
・Blade Material …Steel
・Weight …23g
・Usage …For cutting of plasterboard and batten cleat , etc.
・Installation Possible For EA599KT-21, KT-22