Hand Saw [for Tree, slab] EA599KA-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-240 to 310mm
・Blade length-120 to 200 mm (Adjustable)
・Blade material-SK-5
・No prepared hole is necessary.You can open dado holes.
・Application…Wood, Board
・Blade T…1.2mm