Hebel Saw EA599EB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-425mm
・Blade length-290mm
・Blade thickness-1.1mm
・Double edge(Fine, Coarse)
・Blade angle can be changer by 45° to upper and lower sides.
・Blade material-SKS-7
・Spec.…Body