Folding Saw EA599DL-113

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Body and Holder
・Changeable blade type
・Blade material-High carbon cutting steel
・Holder material-Vulcanization synthetic rubber
・Rust-proofed(blade part)
・Length-350mm
・Blade length-150mm