Folding Saw EA599DC-121

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Body and Holder
・Changeable blade type
・Blade material-High carbon cutting steel(hard chrome finish)
・Handle material-Aluminum die-casting and elastomer
・Holder material-Vulcanization synthetic rubber
・Description-blade thick blade
・Length-440mm
・Blade length-210mm