Cutter Saw EA599CA

Caution
Product Description
【Product Specifications】
・Overall length-173mm
・Blade width-25mm
・Blade thickness-0.5mm
・Material-Blade: SK85, Body: ABS resin
・Screw lock type
・Full-scale sharpening with “upward cutting edge". Cutting performance is smooth. Ideal for cutting wood or PVC.
・The blade surface is treated with electroless nickel plating.
・The back surface has a non-slip.
・The standard included blade is EA599CA-1.
・Name-Body