1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[With Mirror] Magnet Pickup EA598GG-1

CAR TOOL PARTS

[With Mirror] Magnet Pickup EA598GG-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,670.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnet pickup tool equipped with a service mirror
・Mirror dia.-Dia. 57mm
・Scale factor-Actual size
・Shaft dia.-210 to 760mm
・Weight-Around 140g
・Material- Mirror: Glass,Mirror base and Shaft: Stainless steel
・Non-slip handle
・360°viewable with the ball joint
・The mirror section is attached to the shaft by the magnet.

Part Number
EA598GG-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,670.00

CAR TOOL PARTS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA598GG-1 in the [With Mirror] Magnet Pickup EA598GG-1 series.