1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[With LED] Telescopic Magnet Pickup EA598GF-6

CAR TOOL PARTS

[With LED] Telescopic Magnet Pickup EA598GF-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,055.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Telescopic length-170 to 700mm
・Telescopic section-Stainless steel
・Magnet dia.-Dia. 18mm
・Magnetic force-3.6kg
・Power supply-LR41 x 3 pcs
・With an LED light
・Swivel tip type
・With a side cap that focues the magnetic force to the tip(removable)

Part Number
EA598GF-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,055.00

CAR TOOL PARTS 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA598GF-6 in the [With LED] Telescopic Magnet Pickup EA598GF-6 series.