Telescopic Magnet Pickup EA598GE-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The telescopic part is stainless steel.
・With cap for magnet side attraction prevention (Capacity rises by 45% when using the cap.)
・The capacities and tip diameters shown are the values when the cap is attached.
・Capacity…2.2kg
・Tip dia.Dia. 12.5
・Full length…170 to 845