1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescopic Magnet Pickup EA598GE-1

CAR TOOL PARTS

Telescopic Magnet Pickup EA598GE-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,209.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・The telescopic part is stainless steel.
・With cap for magnet side attraction prevention (Capacity rises by 45% when using the cap.)
・The capacities and tip diameters shown are the values when the cap is attached.
・Capacity…0.9kg
・Tip dia.Dia. 11
・Full length…170 to 845

Part Number
EA598GE-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,209.00

CAR TOOL PARTS 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA598GE-1 in the Telescopic Magnet Pickup EA598GE-1 series.