Fish Tape (Steel) EA597BT-60

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Steel
・Regular tension strength-2.2kN(229kgf)
・Case dim.--15, -30:295 x 295 x 55mm-60: 325 x 325 x 60mm
・Width x Thickness…3.2 x 1.6mm
・Length…60m