Conductor Fitting for Cable Rod EA597BJ-81

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・A rod can be passed climbing over joints and small obstacles without hitting the bottom of the conduit.
    ・Connect EA597BJ-86 or -87 from the opposite end of the conduit to pull the rod.
    ・Overall length…120mm
    ・Pipe dia.…Dia. 50mm
    ・Applicable rod…BJ-21 to -23

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Conductor Fitting for Cable Rod EA597BJ-81 | ESCO | MISUMI Thailand