FRP Cable Rod EA597BJ-102

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Rod dia.--101・-102: 2.5x4mm, -106・-107: 3.6x7.5mm
・Rod material-FRP(AAS resin film)
・Frame size-400x187x550(H)mm
・The rod has a flat surface so it has good straightness. Therefore, it is best fit for wiring works for communication, electricity, computers, etc. on the OA floor.
・Rod length-50m
・Weight-3.8kg