Fish Tape EA597BH-42

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Working load-Insulation parts:1.4kN(142kgf), Wire parts:3.4kN(346kgf)
・Material-Polyester
・Insulation lead head that prevents short circuit is used on one side. It is appropriate for use on work sites where shutting down of power supply is notallowed.
・You can use a suitable lead head depending on the work place.
・Tape size-Dia.6.2mmx30m