Fish Tape EA597BH-33

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polyester
・Working load-2.4kN(244kgf)
・With steel-made lead head
・The fluorescent color makes the work identifiable and safe in a dark place.
・Tape dim.…Dia. 4.5mm x 50m