Fish Tape EA597BH-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Working load-686N(70kgf)
・Material-Guide wire:stainless, Tape:polyester
・Lead head dia.-Top:φ4.5mm, edge:φ6mm
・Smoother wiring is realized by the triangle cross-sectional shape in which friction resistance is reduced to the minimum.
・Tapesize-φ3mmx10m;+4.5mmx30m