Fish Tape EA597BH-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polyester
・Working load- -1 to -13: 2.9kN(295kgf), -22 to -24: 3.4kN(346kgf)
・With steel-made lead head
・The friction drag is reduced to 1/3 by twisting fine and thick lines
・Faster wiring work even with curved and cornered places
・The lead head with guide wire makes a curve smooth
・Tape dim.…Dia. 5.7mm x 50m