Duct Rodder EA597BA-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With M5 fitting
・Glass-reinforced synthetic core rod coated with high polymer plastics
・Tension strength-890N(90kg)
・Min bending radial-76mm
・Dim.-410 x 170 x 500(H)mm
・With 406mm cage
・Length…50m
・Dia.…5mm