[Stainless Steel] Lock Tweezers EA595LA-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Serrated tip
・Material-Stainless steel
・Mirror polish finish
・With lock function
・Length…125mm
・Tip…Convexo-concave type with sharp angle

【Product Specifications】
・Serrated tip
・Material-Stainless steel
・Mirror polish finish
・With lock function
・Length…125mm
・Tip…Convexo-concave type with sharp angle
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.