155mm Pin Set EA595KB-53

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-155mm
・Material-Stainless steel (SUS420)
・Serrated tip
・With LED light.
・Power supply-Button battery(LR41 or SR41)x3 pcs(included)
・The built-in LED light illuminates the spot of hand working such as assembling precision equipment,modeling, and repairing.
・Shape-Bent, sharp
・Width-0.7mm