[Stainless Steel] Tweezers (Fluorine Coating) EA595GC-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-115mm
・Material-Body: Stainless steel (SUS410, fluorine coating)
・Tip-Bent, thin (tapered eagle type)
・Fluorine coating prevents glue from attaching.
・With rubber grip