Fluorine Coating Tweezers EA595GC-17

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel(SUS430, fluorine coating)
・Fluorine coating prevents oil and glue from attaching.
・Tip…Straight, sharp
・Full length…125mm