[Battery Type] Pen Vacuum (ESD Cup) EA595EV-50

Caution
Product Description
【Product Specifications】
・Vacuum equipment-61 x 130 x 27mm (with belt hook)
・Power supply-9V battery x 1 pc (included)
・Straight hose-1.2m
・Coil hose-1.2m
・The probe is with an ESD (conductive) silicon cup (except for 1.8mm).
・Probe-Straight and bent, total 7 pcs
・Cup dia.-1.8mm (bent only), 3mm, 6mm, 9.4mm, 2 pcs each
・Full probe length-30mm
・Full handle length-154mm (with a nozzle installed)
・Replacement silicon cup-EA595EV-81 to -86