Pen Vacuum Set, With ESD (Conductive) Silicone Cup

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The nozzle is with an ESD (conductive) silicon cup.
・Nozzle-Straight and bent, 3 pcs each
・Cup dia.-3.18mm, 6.35mm, 9.53mm (2 pcs each)
・The full length does not include the nozzle.
・Full nozzle length-30mm
・Replacement silicon cup-EA595EV-81 to -86
・Full body length…149mm