(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA595EV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,749.00 ฿ 15,799.20 |
TWEEZERS | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power supply-AC100V 50/60Hz
・Specification-2 poles grounding type plug
・Power consumption-5W
・Maximum reached pressure-37.3kPa(280mmHg)
・Adsorption capability-230gf(dia.10mm pad)
・Pad-Electrically conductive silicon rubber
・Built-in vacuum pump
・Size-Station:132x170x83(H)mm, Pen:φ10x123mm, Hose:1Max.1m
・Accessories-Pen, hose, 2kinds of bent nozzles(dia.4mm, dia.1.1mm with stopper), 2kinds of pads(dia.3mm dia.7mm)
Part Number |
---|
EA595EV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,749.00 ฿ 15,799.20 |
TWEEZERS | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?