[ESD/Stainless Steel] Tweezers EA595AR-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tip width-0.6mm
・Heat-resistant temperature-240℃
・Material-Tip: Synthetic fiber (ESD),Handle: Stainless steel
・Tip…Straight, sharp
・Full length…110mm