[ESD/Stainless Steel] Tweezers for WAFER EA595AR-54

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Heat-resistant temperature-240℃
・Tip-Straight, flat
・Material-Tip: Synthetic fiber (ESD), Handle: Stainless steel
・Tip width…60mm
・Full length…145mm