[ESD/Stainless Steel] Tweezers EA595AR-43

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Heat-resistant temperature-240℃
・Tip-Straight, sharp
・Material-Tip: Synthetic fiber (ESD), Handle: Stainless steel
・Tip width…0.6mm
・Full length…120mm