[ESD/Stainless Steel] Tweezers EA595AR-36

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tip-Special
・Full length-120mm
・Heat-resistant temperature-240℃
・Material-Tip: Synthetic fiber (ESD), Handle: Stainless steel
・Tip-With dia. 1.7mm hole
・Tip width-2.5mm