[ESD/Stainless Steel] Tweezers EA595AR-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-105mm
・Heat-resistant temperature-240℃
・Material-Tip: Synthetic fiber (ESD), Handle: Stainless steel
・Tip width…2.5mm
・Tip…Bent, flat