[ESD/Stainless Steel] Tweezers EA595AR-24

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Tip-Bent, sharp, special
・Heat-resistant temperature-240℃
・Material-Tip: Synthetic fiber (ESD), Handle: Stainless steel
・Tip width…1.5mm
・Hole dia.…1.0mm
・Length…110mm